Tube I.D. φ20, 32, 40, 50, 63, 80 (mm).
Strong cylinder suitable for heavy load,for stopping work carriers of various sizes at a fixed position, and for stacking many work carriers, etc.
Twin-guide cylinder
MCGB
Tube I.D. φ12,16,20,25,32 (mm).
The long experience provided the following feature in pursuit of accuracy. durability and handiness.
Twin-guide cylinder
MCGS
Tube I.D. φ6, 10, 12, 16, 20, 25, 32, 40, 50, 63 (mm). Proven track record in manufacturing precision guided cylinders. Multi-Ports as standard enabling two direction mounting option.
Twin-guide cylinder
MCGJ
Tube I.D.φ12,16,20,25,32,40,50,63,80,100(mm) are available for various needs.
Make use of air to drive the push and pull of rod can achieve the effect of highly accurate operation.
Compact twin-guide cylinder
MCGI
Tube I.D. φ20~φ100 mm, Higher loading capacity compared to unguided standard compact cylinders. Wide range of bore sizes and strokes.
Twin-guide cylinder
MGT*
Tube I.D. φ20,25,32,40,50,63 (mm).
MGTK(X): Light duty type, MGTB(U): Heavy duty type.
The guiding units can be assembled to cylinders in conformity ISO 6431/6432 standard.
Twin-guide cylinder
MCGD
Tube I.D. φ12,16,20,25,32(mm).
The user may use as plate slide type or body slide type according to his requirement.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522