• Position> Products > Solenoid valve > MVSP series
 
Quick Search   Series:   Model:  
MVSP series
MVSP-150
Body width: 15mm, Port size: M5 × 0.8, Operating pressure range:0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow: 207 Nl/min

Features Specification Order example Accessory Comparison Download
MVSP series
MVSP-156
Body width: 15 mm, Port size: Rc1/8, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 408~795 Nl/min

Features Specification Order example Accessory Comparison Download
MVSP series
MVSP-180
Body width: 18 mm, Port size: Rc1/8, Operating pressure range:0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow: 490~817 Nl/min

Features Specification Order example Accessory Comparison Download
MVSP series
MVSP-188
Body width: 18 mm, Port size: Rc1/4, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 599~1470 Nl/min

Features Specification Order example Accessory Comparison Download
MVSP series
MVSP-220
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range:0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 Nl/min

Features Specification Order example Accessory Comparison Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522