• Position> Products > Solenoid valve > MVSP series > MVSP-180 Accessory
 
Quick Search   Series:   Model:  

MVSP series
MVSP-180
Body width: 18 mm, Port size: Rc1/8, Operating pressure range:0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow: 490~817 Nl/min

Features Specification Order example Accessory Comparison Download
PU Tube / UM

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

PU Tube / UML

Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa),Ambient temperature:-5~140℉(-15~60℃) (No freezing)

Silencer / MSR

Modle:MSR*-*:MSR01-S,MSR01-B,MSR02-S,MSR02-B,MSR03-B,
Port size: R1/8, R1/4, R3/8

Silencer / MSLE

The Dragon Shing silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.

MSL* series / MSL

Tube I.D. φ32~50 (mm).
Operating pressure range: 0.2~1 MPa,
Proof pressure: 1.5 MPa

Silencer throttle valve / MSLC2

Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,
Port size: R1/8, R1/4, R3/8, R1/2

Check vavle / MJBV

Modle: MJBV-01, MJBV-02, MJBV-03, MJBV-04,
Port size: 1/8", 1/4", 3/8", 1/2",
Operating pressure range: 0.1~0.7 MPa

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522