Solenoid valve
>
MVSP series
>
MVSP-180 Specification
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
MVSP-180
Body width: 18 mm, Port size: Rc1/8, Operating pressure range:0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow: 490~817 Nl/min
Body width
18 mm
Bore No.
6A
Port size
Rc1/8
No. of port
3, 5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.8 MPa
Proof pressure
1 MPa
Flow
490~817 Nl/min
Effective orifice
9 mm
2
~ 15 mm
2
Response time
25 ms, 30 ms (5/3)
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA (220V), DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
90 g ~ 143 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522