Opening / Closing stroke:20, 32, 50(mm) (dia), Three double acting pneumatic cylinder design for high power transmission and increase stroke also decrease housing thickness for space-saving design.
Lower height of three jaw grippers
MCHG
Body diameter: φ50~160(mm).
Compact, yet rugged design enables high clamping force from the jaws.
Lower height of three jaw grippers
MCHG2
Tube I.D. φ16, 25, 32, 40, 50, 63, 80, 100, 125 (mm). Through holes in body enable simple mounting.
Three jaw grippers
MCHG2L
Bore sizes φ16, 25, 32, 40, 50, 63, 80 mm.
Opening / closing stroke move than twice the standard (MCHG2).
Interchangeable with MCHG2 in mounting.
Three jaw grippers
MCHGH
Body diameter: 64, 80, 100, 125, 160(mm). Through center hold for workpiece feed.Body manufactured from high tensile, anodised aluminium giving good resistance to corrosion.
Three jaw grippers
MCHJ
Body specification: 50, 66, 80, 100, 125, 160, 200, 300.
Compact design to ensure minimum interference while operating; robust T rail design, ensure accurate gripping.
Page
of 1
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522