•
Position
>
Products
>
Grippers
>
Three jaw gripper
>
MCHG2L Specification
Quick Search Series:
Grippers
Parallel gripper
Three jaw gripper
Four jaw gripper
180° angular gripper
Rotary gripper
Model:
Three jaw grippers
MCHG2L
Bore sizes φ16, 25, 32, 40, 50, 63, 80 mm.
Opening / closing stroke move than twice the standard (MCHG2).
Interchangeable with MCHG2 in mounting.
Acting type
Double acting
Tube I.D. (mm)
16, 25, 32, 40, 50, 63, 80
Stroke
10~40 mm
Medium
Air
Operating pressure range
0.1~0.6 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max.operating frequency
30~120(c.p.m)
Lubrication
Not required
Repeatability (±mm)
±0.01
Effective force (N.m) at (0.5 MPa)
External: 1.4(0.31)~50(11.2)
Internal: 1.6(0.36)~52.5(11.8)
Sensor switch
RT
Weight
100~2880 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522