• Position
>
Products
>
Stopper cylinders
>
MSB* series
Quick Search Series:
MSB* series
MSAR series
MSL* series
Model:
Stopper cylinder
MSBD
Tube I.D. φ32~80(mm).
Double acting with spring,Shockless stopper,
Operating pressure range:2~9.9 kgf/cm
2
,
Proof pressure:15 kgf/cm
2
,Ambient temperature:-5~+60℃ (No freezing)
Standard with magnet.
Stopper cylinder
MSBR
Tube I.D. φ20~50 (mm).
Double acting with spring,Shockless stopper,
Operating pressure range: 0.2~1 MPa,
Proof pressure: 1.5 MPa.
Stopper cylinder
MSBS
Tube I.D. φ20~50(mm).
Double acting with spring,Shockless stopper,
Operating pressure range:2~9.9 kgf/cm
2
,
Proof pressure:15 kgf/cm
2
,Ambient temperature:-5~+60℃ (No freezing)
Standard with magnet.
Page
1
of
1
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522