• Position> Products > Stopper cylinders > MSB* series > MSBS Specification
 
Quick Search   Series:   Model:  

Stopper cylinder
MSBS
Tube I.D. φ20~50(mm).
Double acting with spring,Shockless stopper,
Operating pressure range:2~9.9 kgf/cm2,
Proof pressure:15 kgf/cm2,Ambient temperature:-5~+60℃ (No freezing)
Standard with magnet.

Specification Order example Accessory Download
Operation type
Double acting, Direct stopper
Standard stroke
φ20-10, φ32-20, φ50-30
Medium
Air
Operating pressure range
0.2~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
With rubber cushion pad
Magnet
With magnet
Sensor switch
RCA for φ50, RCB, RCE, RCE1, RDEP
Sensor switch holder
HS
Weight
192g, 720g, 1850g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522