• Position> Products > Solenoid valve(pipeline type) > 2/2 way plunger series
 
Quick Search   Series:   Model:  
2/2 Way N.C. Plunger solenoid valve
MBS
Available fluid: Air, gas, water, vacuum, oil etc.
Pipe: G1/8, G1/4

Features Order example Download
2/2 way plunger series
MBD
Steel body, 2/2 way N.C. Available fluid: Air, gas, water, vacuum, light oil.
Pipe: G1/4, G3/8, G1/2

Features Order example Download
2/2 Way N.C. solenoid valve
MCS
Forged brass body, 2/2 way N.C. Available fluid: Air, gas, water, vacuum, oil etc.
Pipe: G1/4, G3/8, G1/2, G3/4

Features Order example Download
2 position 2 way plunger
MEP
Forged brass body, pressure forming S.S. plate, for water. air, Pipe: G3/8, G1/2

Features Order example Download
2 position 2 way plunger
MJS
IP65 100% ED coil
PTB approval EExmIIT4 coil
For air. water. gas. oil. vacuum (10-3 torr).

Features Order example Download
2/2 way plunger series
MJR
Brass body, 2/2 way N.C. round trip actuator valve.
For air. water. gas. oil. vacuum (10-3 torr).

Features Order example Download
2 position 2 way plunger
MRB
Mini brass body, 2/2 way N.O., for water. air. gas. light oil. IP65 100% ED coil. PTB approval EExmIIT4 coil. Pipe: G1/8, G1/4.

Order example Download
2 position 2 way plunger
MRC
Brass body, 2/2 way N.O., for water. air. gas. light oil. IP65 100% ED coil. PTB approval EExmIIT4 coil. Pipe: G1/8, G1/4, G3/8.

Order example Download
Page of 2
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522