• Position> Products > Solenoid valve(pipeline type) > 2/2 way plunger series > MCS Features
 
Quick Search   Series:   Model:  

2/2 Way N.C. solenoid valve
MCS
Forged brass body, 2/2 way N.C. Available fluid: Air, gas, water, vacuum, oil etc.
Pipe: G1/4, G3/8, G1/2, G3/4

Features Order example Download
 • IP65 waterproof coil
 • Continuous cycle, 100% ED
 • Ex coil is EExmⅡT4 or EEx ia ⅡC T6 PTB approval.
 • Ambient temp.:-15~50℃
 • Voltage tolerance: ±8%
 • Installing position is free. (You'd better put the coil upright.)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522