• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series
 
Quick Search   Series:   Model:  
2 position 2 way piston
MGA
for water. air and higher temp. Forged brass body, IP65 100% ED coil, PTB approval EExmIIT4 coil, Pipe: G3/8, G1/2

Order example Download
2 position 2 way piston
MGS
for steam and high temp. Forged brass body, IP65 100% ED coil, PTB approval EExmIIT4 coil, Pipe: G3/8, G1/2.

Order example Download
2 position 2 way piston
MWA / MWH / MWS
IP65 waterproof coil
Ex coil is EExmⅡT4 PTB approval.
Pipe: G3/8, G1/2,G3/4, G1, G1 1/4, G1 1/2, G2

Features Order example Download
2 position 2 way piston
MYA / MYS
Y type forged brass body, IP65 100% ED coil, PTB approval EExmIIT4 coil, Pipe: G3/8, G1/2

Features Order example Download
2 position 2 way piston
MSUS
Normally closed / Normally open
Available fluid: Water, air, steam, gas, vacuum & Light oil.

Features Specification Order example Download
2 position 2 way piston
MUAO
2-WAY normally closed solenoid valve.
Available fluid: Water, air & oil.

Features Specification Order example Download
2 position 2 way piston
MUAW
2-WAY normally closed solenoid valve.
Available fluid: Water, air.

Features Specification Order example Download
2 position 2 way piston
MUS
2-WAY normally closed solenoid valve.
Available fluid: Water, air, steam & heavy oil.

Features Specification Order example Download
Page of 2
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522