Solenoid valve(pipeline type)
>
2/2 way piston series
>
MUAO Features
Quick Search Series:
2/2 way piston series
2/2 way diaphragm series
2/2 way plunger series
3/2 way plunger series
Model:
2 position 2 way piston
MUAO
2-WAY normally closed solenoid valve.
Available fluid: Water, air & oil.
•
Is multiplex-drive, piston guide, conductive normal close.
•
Other voltage of AC/DC available when required.
•
Applicable for working in high frequency movement location.
•
MUAO series is most applicable for sand blasting machine and high-pressure air/oil spray system.
•
AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522