• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MUAW Features
 
Quick Search   Series:   Model:  

2 position 2 way piston
MUAW
2-WAY normally closed solenoid valve.
Available fluid: Water, air.

Features Specification Order example Download
 • 2-WAY normally closed solenoid valve.
 • MUAW series is multiplex-drive, piston guide, conductive normal close.
 • Other voltage of AC/DC available when required.
 • In case the pressure range is more than 1.5 MPa (whit in 2.0 MPa), please state the type of fluid with your order.
 • AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522