Solenoid valve(pipeline type)
>
2/2 way piston series
>
MWA / MWH / MWS Features
Quick Search Series:
2/2 way piston series
2/2 way diaphragm series
2/2 way plunger series
3/2 way plunger series
Model:
2 position 2 way piston
MWA / MWH / MWS
IP65 waterproof coil
Ex coil is EExmⅡT4 PTB approval.
Pipe: G3/8, G1/2,G3/4, G1, G1 1/4, G1 1/2, G2
•
IP65 waterproof coil
•
Ex coil is EExmⅡT4 PTB approval.
•
Ambient temp: -15~50℃
•
Voltage tolerance: ±8%
•
Installing position is free.(You'd better put the coil upright.)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522