• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MUS Specification
 
Quick Search   Series:   Model:  

2 position 2 way piston
MUS
2-WAY normally closed solenoid valve.
Available fluid: Water, air, steam & heavy oil.

Features Specification Order example Download
Body
MUS: Cast bronze
MUSF: FC-20
Coil
Special copper wire (H)
Piston
Brass
Tube
Stainless steel
Spring
Stainless steel
Core
Stainless steel
Plug
MUS: PTFE+15%GF
MUSF: PTFE
Bonnet / nut
PTFE
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522