Stopper cylinders
>
MSB* series
>
MSBD Specification
Quick Search Series:
MSB* series
MSAR series
MSL* series
Model:
Stopper cylinder
MSBD
Tube I.D. φ32~80(mm).
Double acting with spring,Shockless stopper,
Operating pressure range:2~9.9 kgf/cm
2
,
Proof pressure:15 kgf/cm
2
,Ambient temperature:-5~+60℃ (No freezing)
Standard with magnet.
Operation type
Double acting with spring (φ32-20),
Shockless stopper (φ50-30,φ63-30,φ80-40)
Standard stroke
φ32-20,φ50-30,φ63-30,φ80-40
Medium
Air
Operating pressure range
0.2~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
With rubber cushion pad
Magnet
Standard with magnet
Sensor switch
RCA for φ50 , RCB, RCE, RCE1, RDEP
Sensor switch holder
HS
Weight
740g, 1800g, 3680g, 6820g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522