Stopper cylinders
>
MSB* series
>
MSBR Specification
Quick Search Series:
MSB* series
MSAR series
MSL* series
Model:
Stopper cylinder
MSBR
Tube I.D. φ20~50 (mm).
Double acting with spring,Shockless stopper,
Operating pressure range: 0.2~1 MPa,
Proof pressure: 1.5 MPa.
Operation type
Single acting (Spring extended),
Stopper with roller
Standard stroke
φ20-20, φ32-20, φ40-30, φ50-30
Medium
Air
Operating pressure range
0.2~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
With rubber cushion pad
Magnet
φ20-20, φ32-20 : With magnet
φ40-30, φ50-30 : Without magnet
Sensor switch
RCA for φ50, RCB, RCE, RCE1, RDEP
Sensor switch holder
HS
Weight
250g, 740g, 1400g, 1800g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522