• Position> Products > Grippers > Three jaw gripper > MCHG Specification
 
Quick Search   Series:   Model:  

Lower height of three jaw grippers
MCHG
Body diameter: φ50~160(mm).
Compact, yet rugged design enables high clamping force from the jaws.

Features Specification Order example Download
Acting type
Double acting
Body diameter (mm)
50, 64, 80, 100, 125, 160
Stroke
8, 12, 16, 20, 26, 32
Medium
Air
Operating pressure range
0.1~0.6 MPa
Ambient temperature
-10~+60℃ (No freezing)
Lubrication
Not required
Repeatability (±mm)
± 0.05
Sensor switch
RH:Reed switch, RHN:NPN, RHP:PNP
Weight
0.23~4.7 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522