MCHK Specification
Quick Search Series:
Grippers
Parallel gripper
Three jaw gripper
Four jaw gripper
180° angular gripper
Rotary gripper
Model:
Compact type 3-finger grippers
MCHK
Opening / Closing stroke:20, 32, 50(mm) (dia), Three double acting pneumatic cylinder design for high power transmission and increase stroke also decrease housing thickness for space-saving design.
Bore
Open: φ16×3, φ25×3, φ40×3 (mm)
Close: φ20×3, φ32×3, φ50×3 (mm)
Medium
Air
Operating pressure range
0.2~0.7 MPa
Ambient temperature
+5~+60℃
Lubrication
Not required
Repeatability (±mm)
± 0.01
Sensor switch
RK: Reed switch, RKN: NPN, RKP: PNP
Weight
0.7, 1.9, 5.8 kg
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522