• Position> Products > Solenoid valve > MVSP series > MVSP-150 Specification
 
Quick Search   Series:   Model:  

MVSP series
MVSP-150
Body width: 15mm, Port size: M5 × 0.8, Operating pressure range:0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow: 207 Nl/min

Features Specification Order example Accessory Comparison Download
Body width
15 mm
Port size
M5×0.8
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.15~0.8 MPa
Proof pressure
1 MPa
Flow
207 Nl/min
Effective orifice mm2(Cv)
Effective orifice
3.8 mm2
Response time
AC < 60 ms, DC < 30 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA(220V) , DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
73 g, 108 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522