• Position> Products > Solenoid valve > MVSP series > MVSP-156 Features
 
Quick Search   Series:   Model:  

MVSP series
MVSP-156
Body width: 15 mm, Port size: Rc1/8, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 408~795 Nl/min

Features Specification Order example Accessory Comparison Download
 • DISK seal and U-packing (HNBR).
  High wear resistance, wide working temperature, excellent sealability, lifetime 50 million cycles.
 • Bridge rectifier design.
  Converting AC voltage to DC, it can eliminate operating noise.
 • Low power consumption.
  DC power 0.95W, It can save over 70% power consumption compared with other brand (3W).
 • Low current consumption.
  It can extend lifetime of driver (PLC、Relay…).
 • Low power output PLC.
  Can drive solenoid valve directly.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522