• Position> Products > Solenoid valve > MVSP series > MVSP-156 Specification
 
Quick Search   Series:   Model:  

MVSP series
MVSP-156
Body width: 15 mm, Port size: Rc1/8, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 408~795 Nl/min

Features Specification Order example Accessory Comparison Download
Body width
15 mm
Bore No.
6A
Port size
Rc1/8
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Flow
408~795 Nl/min
Effective orifice
7.5 ~ 14.6 mm2
Response time
22 ms, 25 ms (5/3)
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V(50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA (220V), DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
83 g ~ 127 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522