• Position> Products > Solenoid valve > MVSP series > MVSP-220 Specification
 
Quick Search   Series:   Model:  

MVSP series
MVSP-220
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range:0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 871~980 Nl/min

Features Specification Order example Accessory Comparison Download
Body width
22 mm
Bore No.
6A, 8A
Port size
Rc1/8, Rc1/4
No. of port
3, 5
No. of position
2, 3
Medium
Air
Operating pressure range
0.2~0.8 MPa
Proof pressure
1 MPa
Flow
871~980 Nl/min
Effective orifice
16 mm2, 18 mm2 (5/3)
Response time
30 ms, 40 ms (5/3)
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA (220V), DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
184 g ~ 338 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522