Solenoid valve
>
MVSP series
>
MVSP-188 Specification
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
MVSP-188
Body width: 18 mm, Port size: Rc1/4, Operating pressure range:0.15~0.7 MPa,
Proof pressure: 1 MPa, Flow: 599~1470 Nl/min
Body width
18 mm
Bore No.
8A
Port size
Rc1/4
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Flow
599~1470 Nl/min
Effective orifice
11 ~ 27 mm
2
Response time
27 ms, 30 ms (5/3)
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V(50/60)Hz, DC12/24V
Power consumption
AC=5VA, 5.5VA (220V), DC=0.95W
Available voltage range
±10%
Insulation class
F class
Weight
96 g ~ 142 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522