Guide cylinders
>
Twin-guide cylinder
>
MCGB Specification
Quick Search Series:
Twin-guide cylinder
Triple-guide cylinder
Dual-rod cylinder
Model:
Twin-guide cylinder
MCGB
Tube I.D. φ12,16,20,25,32 (mm).
The long experience provided the following feature in pursuit of accuracy. durability and handiness.
Acting type
Double acting
Tube I.D. (mm)
12, 16, 20, 25, 32
Port size
M5×0.8, Rc1/8
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Cushion
With rubber cushion pad
Sensor switch
RCE, RCE1, RDEP
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522