• Position> Products > Guide cylinders > Twin-guide cylinder > MCGJ Features
 
Quick Search   Series:   Model:  

Twin-guide cylinder
MCGJ
Tube I.D.φ12,16,20,25,32,40,50,63,80,100(mm) are available for various needs.
Make use of air to drive the push and pull of rod can achieve the effect of highly accurate operation.

Features Specification Order example Accessory Download
 • Higher loading capacity compared to unguided standard compact cylinders.
 • Wide range of bore sizes available 12mm ~ 100mm.
 • Up to 6 flush fitting reed switches can be mounted.
 • Piston rod available in high resistant carbon steel or stainless steel.
 • Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522