Tube I.D. φ20, 32, 40, 50, 63, 80 (mm).
Strong cylinder suitable for heavy load,for stopping work carriers of various sizes at a fixed position, and for stacking many work carriers, etc.
Acting type
Double acting
Tube I.D. (mm)
20, 32, 40, 50, 63, 80
Port size
Rc1/8, Rc1/4, Rc3/8
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
50~500mm/sec
Cushion
With rubber cushion pad
Sensor switch
RCB
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522