• Position> Products > Guide cylinders > Twin-guide cylinder > MCGI Specification
 
Quick Search   Series:   Model:  

Compact twin-guide cylinder
MCGI
Tube I.D. φ20~φ100 mm, Higher loading capacity compared to unguided standard compact cylinders. Wide range of bore sizes and strokes.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
20, 25, 32, 40, 50, 63, 80, 100
Port size
M5×0.8, G1/8
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Lubrication
Without lubrication
Available speed range
50~500 mm/sec
Cushion
Rubber bumper
Stroke length tolerance
+0~+1.0 mm (※1)
Sensor switch
RCI
Remark
※1. Stroke length tolerance does not include the amount of bumper change.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522