Tube I.D. φ20,25,32,40,50,63 (mm).
MGTK(X): Light duty type, MGTB(U): Heavy duty type.
The guiding units can be assembled to cylinders in conformity ISO 6431/6432 standard.
Tube I.D. (mm)
20, 25, 32, 40, 50, 63
Port size
G1/8, G1/4, G3/8
The range of stroke (mm)
Stroke by request
Medium
Air
Operating pressure range
0.2~0.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Sensor switch
RCA, RCI
Sensor switch holder
BA20~BA25
BGS20~BGS25
Remark
Periodically refill of the Lubricating grease is required to enhance
the lubricative grade and its lifetime.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522