• Position> Products > Guide cylinders > Twin-guide cylinder > MGT* Features
 
Quick Search   Series:   Model:  

Twin-guide cylinder
MGT*
Tube I.D. φ20,25,32,40,50,63 (mm).
MGTK(X): Light duty type, MGTB(U): Heavy duty type.
The guiding units can be assembled to cylinders in conformity ISO 6431/6432 standard.

Features Specification Order example Accessory Download
 • The guide units can be assembled to cylinders that then conform to ISO6432.
 • Anti rotation guaranteed by use of external guide rods.
 • Four self lube bushes or linear bearings enable high loadings and consistent movement.
 • Simple to install by universal mounting holes.
 • For φ32~φ63 MGTB / U / X is standard with adjustable cushion.
 • Flush fitting reed switch.
 • Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522