• Position> Products > Guide cylinders > Twin-guide cylinder > MCGS Specification
 
Quick Search   Series:   Model:  

Twin-guide cylinder
MCGS
Tube I.D. φ6, 10, 12, 16, 20, 25, 32, 40, 50, 63 (mm). Proven track record in manufacturing precision guided cylinders. Multi-Ports as standard enabling two direction mounting option.

Features Specification Order example Accessory Download
Tube I.D. (mm)
6, 10, 12, 16, 20, 25, 32, 40, 50, 63
Port size
M3×0.5, M5×0.8, Rc1/8, Rc1/4
Medium
Air
Operating pressure range
φ6, φ10: 0.15~0.7 MPa
φ12~φ64: 0.1~1 MPa
Proof pressure
φ6, φ10: 1 MPa
φ12~φ64: 1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
φ6, φ10:50~400 mm/sec
φ12~φ64:50~500 mm/sec
Cushion
With rubber cushion pad
Sensor switch
φ6, φ10: RDGV
φ12~φ64: RCE, RCE1, RDEP
Remark
※ φ6, φ10: This product is not applicable for stopper purpose.
※φ6, φ10: If stroke length is 10mm or less, only single sensor can be installed.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522