Pressure range:Compound -100.0~100 kPa ; Positive 0~1MPa; Vacuum 0~-101.3kPa.
Two switch output & one analog output.
Hysteresis adjustable.
Pneumatic pressure switch
MP41
Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi.
High precision digital pressure switch
MP43
7 user programmable units available.
2 NPN / PNP open collector + analog output
(1~5V or 4~20mA). 3-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.
Pneumatic pressure switch
MP45
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).
2-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit.
High precision digital pressure switch
MP50
IP65 enclosure.2-Color digital LCD display.Copy function.Programmable pressure unit: KPa, MPa, kgf/cm2,bar, psi, InHg. Sensor parts & fitting parts: Stainless steel 316L. Corrosive fluid or gas available.