• Position> Products > Pressure switch > Pneumatic pressure switch > MP43 Features
 
Quick Search   Series:   Model:  

High precision digital pressure switch
MP43
7 user programmable units available.
2 NPN / PNP open collector + analog output
(1~5V or 4~20mA). 3-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.

Features Specification Order example Download
 • 7 user programmable units available.
 • 2 NPN / PNP open collector + analog output (1~5V or 4~20mA).
 • 3-color digital LCD display.
 • Repeatability ± 0.2% F.S. ± 1 digit.
 • Max. 20% energy saving.
 • Programmable pressure unit: KPa, MPa, kgf/cm2, bar, psi, mmHg, InHg.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522