Pressure switch
>
Pneumatic pressure switch
>
MPS Specification
Quick Search Series:
Pneumatic pressure switch
Pressure gauge
Model:
Pneumatic pressure switch
MPS
Operating pressure range: 0.8 MPa,
Proof pressure: 1 MPa
Fitting method
R1/8 (for pipe-thread fitting)
O-ring:S4 (for O-ring fitting)
Operating pressure range
0.8 MPa
Proof pressure
1 MPa
Pressure setting range
0.1~0.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Operation output
Normal open
ON (Red led lighting up) above value
Sensor switch
RCE2
Reed switch / Normal open
Voltage range:5~110V DC/AC
Max. Current:100mA
Weight
185g , 189g (R type)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522