• Position> Products > Pressure switch > Pneumatic pressure switch > MP45 Specification
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP45
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).
2-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit.

Features Specification Order example Download
Port size
F1:R1/8, M5; F2:NPT1/8,#10~32UNF; F3:G1/8, M5
Rated pressure range
0 ~ 1.000 MPa (Positive)
-101.3 ~ 0.0 kPa (vacuum)
-100.0~100.0 kPa (Compound)
Operating / Setting pressure range
-0.100 ~ 1.000 MPa(Positive)
-101.3 ~ 10.0 kPa (vacuum)
-101.0~101.0 kPa (Compound)
Medium
Air, Non-corrosive / Non-flammable gas
Power supply voltage
12 to 24V DC ±10%, Ripple (P-P) 10% or less
Response time
≦ 2.5ms (chattering-proof function: 25ms, 100ms,250ms,500ms,1000ms and 1500ms selections)
Switch output
NPN: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 30V DC, Residual voltage :≦1.5V
PNP: open collector 2 outputs, Max. load current : 125mA, Max. supply voltage: 24V DC, Residual voltage :≦1.5V
Repeatability (Switch output)
± 0.2% F.S. ±1 digit
Hysteresis
Hysteresis mode/Window comparator mode:
Adjustable (※1)
Current consumption
≦ 40mA (With no load)
Output short circuit protection
Yes
7 segment LCD display
3 ½ digit, 7 segment (Red/Green)
Analog output (Voltage Output) ※2
Output Voltage: 1 to 5V 2.5%
Linearity: 1% F.S.
Output impedance: about 1k Ω
Analog output (Current Output) ※3
Output Current: 4 to 20mA 2 5%
Linearity: 1% F.S.
Max. Load Impedance:250 Ω at power supply of 12V, 600 Ω at power supply of 24V
Min. Load impedance:50 Ω
Ambient temp. range
Operation: 0 ~ 50 ℃ ,storage: - 10 ~ 60 ℃ ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
1000V AC in 1-min. (between case and lead wire)
Insulation resistance
50MΩ (at 500V DC , between case and lead wire)
Vibration
Total amplitude 1.5mm or 10G,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock
100m/s2(10G),3 times each in direction of X,Y and Z
Temperature characteristic
±2.5% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Lead wire
Oil-resistance cable(0.15mm2)
Weight
Appro.86g(with 2-meter lead wire)
Remark
※1.Hysteresis value is adjustable within 1~8 digits for one point set mode and window comparator mode.
※2.If analog voltage output is selected, the analog current output cannot be selected at the same time.
※3.If analog current output is selected, the analog voltage output cannot be selected at the same time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522