• Position> Products > Pressure switch > Pneumatic pressure switch > MP30 Specification
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP30
Pressure range:Compound -100.0~100 kPa ; Positive 0~1MPa; Vacuum 0~-101.3kPa.
Two switch output & one analog output.
Hysteresis adjustable.

Features Specification Order example Download
Port size
F1: R1/8,M5; F2: NPT1/8,M5; F3: G1/8,M5
Rated pressure range
Compound: -100.0~100.0 kPa
vacuum: 0.0 ~ -101.3 kPa
Positive: 0.00 ~ 1.00 MPa
Operating / Setting pressure range
Compound: -100.0~100.0 kPa
vacuum: 10.0 ~ -101.3 kPa
Positive: -0.10 ~ 1.00 MPa
Medium
Air, Non-corrosive gases ,incombustible gases
Proof pressure
300 kPa(Compound, vacuum)
1.5 MPa (Positive)
Power supply voltage
12 to 24VDC ±10%, Ripple (P-P) 10% or less
Response time
≦2.5ms (chattering-proof function: 24ms, 192ms and 768ms selections)
Switch output
NPN or PNP open collector 2 outputs
Max. load current: 80mA
Max. supply voltage: 30VDC
Residual voltage: ≦1V (load current 80mA )
Repeatability (Switch output)
≦± 0.2% F.S. ± 1 digit
Current consumption
≦55mA
Output short circuit protection
Yes
7 segment LCD display
3 1/2 digit LED display (Sampling rate: 5 times/1sec.)
Indicator
Green LED (OUT1) Red LED (OUT2)
Ambient temp. range
Operation: 0 ~ 50℃,storage:-20 ~ 60℃ ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
1000VAC in 1-min (between case and lead wire)
Insulation resistance
50Mohm min. (at 500VDC M, between case and lead wire)
Vibration
Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock
980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic
≦2% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Lead wire
Oil-resistance cable(0.15mm2)
Weight
Appro 65g (with 2-meter lead wire),
Appro 35g (with meter connector)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522