|
| R1/8”,M5; NPT1/8”,M5; G1/8”,M5. |
|
|
Vacuum: -101 to 0 kPa
Low pressure: 0 to 100 kPa
Positive: 0 to 1 Mpa |
|
|
| Air, Non-corrosive/Non-flammable gas |
|
|
500 kPa (Vacuum, Low pressure)
1.5 MPa (Positive) |
|
|
| 12 to 24VDC ±10%, Ripple (P-P) 10% or less |
|
|
|
|
|
|
| 1output:NPN & PNP:21mA MAX., 2 output:25mA MAX. |
|
|
|
|
| Operation: 0 ~ 50°c,storage:-20 ~ 60°c ( No condensation or freezing) |
|
|
| Operation/Storage: 35 ~ 85% RH ( No condensation) |
|
|
| 1000VAC in 1-min (between case and lead wire) |
|
|
| 50Mohm min. (at 500VDC M, between case and lead wire) |
|
|
| Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z |
|
|
| 980m/s2 (100G),3 times each in direction of X,Y and Z |
|
| Temperature characteristic |
|
| ±3% F.S. (Standard:25 °c) |
|
|
| 50g (each including 1M lead wires) |
|