• Position> Products > Pressure switch > Pneumatic pressure switch > MP10 Specification
 
Quick Search   Series:   Model:  

Pneumatic pressure switch
MP10
1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm.
3.Setting pressure range: Switch: Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa);Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa) 4.Low cost.

Features Specification Order example Download
Dimensions
26×10×10.4 mm
Operating / Setting pressure range
Switch:Vacuum : 0 ~ -101.3 kPa, Positive : 0 ~ 0.6 MPa
Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa)
Medium
Air, Non-corrosive / Non-flammable gas
Proof pressure
Switch:Vacuum : 0.6 MPa, Positive : 1.5 MPa
Analog:Compound: 0.2 MPa, Compound(0~0.6 MPa), Low(0~100kPa), Vacuum(0~-101.3kPa), Positive(0~1.0MPa)
Power supply voltage
Switch:10.8 to 30V DC (include ripple voltage)
Analog:12 to 24V DC (5% ripple voltage)
Load current
Switch: 80mA max.
Internal voltage drop
Switch: NPN≤0.8V, PNP≤0.8V
Response time
Switch: Approx. 1ms
Analog output
Analog:1~5V ±1% F.S. / Linearity ±0.5% F.S.
Repeatability
Switch: ±1% F.S.
Hysteresis
Switch: 3% F.S. max.
Current consumption
10mA max.
Sensor type
Switch: NPN or PNP
Output short circuit protection
Switch: Yes
Setting method
Switch: Adjusting by VR
Indicator
Switch: Red LED turns ON
Enclosure
IP 40
Ambient temp. range
Switch
Operation: 0 ~ 60℃, storage:-20 ~70℃ ( No condensation or freezing)
Analog
Operation: 0 ~ 50℃, storage:-20 ~70℃ ( No condensation or freezing)
Ambient humidity range
Operation / Storage: 35~85% RH (No condensation)
Vibration
Total amplitude 1.5mm, 10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Y
Shock
980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic
Switch: ±3% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Analog: ±2% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Piping method
Push-in tube or thread-in
Lead wire
Oil-resistance cable, 3 wires(0.18mm2), φ2.6mm
Weight
Approx. 50 g (with 3-meter lead wire)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522