• Position> Products > Pressure switch > Pneumatic pressure switch
 
Quick Search   Series:   Model:  
Pneumatic pressure switch
MP1
High Repeatability:≦±1%F.S. Quick response:5ms.
hysteresis adjustable, Low cost.

Features Specification Order example Download
Pneumatic pressure switch
MP10
1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm.
3.Setting pressure range: Switch: Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa);Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa) 4.Low cost.

Features Specification Order example Download
Pneumatic pressure switch
MP30
Pressure range:Compound -100.0~100 kPa ; Positive 0~1MPa; Vacuum 0~-101.3kPa.
Two switch output & one analog output.
Hysteresis adjustable.

Features Specification Order example Download
Pneumatic pressure switch
MP41
Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi.

Features Specification Order example Accessory Download
High precision digital pressure switch
MP43
7 user programmable units available.
2 NPN / PNP open collector + analog output
(1~5V or 4~20mA). 3-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.

Features Specification Order example Download
Pneumatic pressure switch
MP45
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).
2-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit.

Features Specification Order example Download
High precision digital pressure switch
MP50
IP65 enclosure.2-Color digital LCD display.Copy function.Programmable pressure unit: KPa, MPa, kgf/cm2,bar, psi, InHg. Sensor parts & fitting parts: Stainless steel 316L. Corrosive fluid or gas available.

Features Specification Order example Download
Pneumatic pressure switch
MPS
Operating pressure range: 0.8 MPa,
Proof pressure: 1 MPa

Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522