• Position> Products > Compact cylinders > Compact cylinders
 
Quick Search   Series:   Model:  
Compact cylinders
MCJA
Tube I.D. φ20~100(mm). Ultra Compact, light weight and space saving cylinder. Single and double acting available.

Features Specification Order example Accessory Download
Compact cylinders
MCJA-3
Tube I.D. φ12~100(mm).
Port size: M5x8, Rc1/8, Rc1/4, Rc3/8, Operating pressure:0.02~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Compact cylinders
MCJA-4
Tube I.D. φ12~100 (mm).
Port size: M5x8, Rc1/8, Rc1/4, Rc3/8, Operating pressure:0.02~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Accessory Download
Compact cylinders
MCJQ
Ultra-compact, lightweight, space-saving type.
Available with a comprehensive selection of bore size (φ12mm ~ φ100mm) for the various needs.The highly accurate, air-driven push-pull work.

Features Specification Order example Accessory Download
Compact cylinders
MCJQ2
Ultra-compact, lightweight, space-saving type.
Available with a comprehensive selection of bore size (φ12mm ~ φ25mm) for the various needs.

Features Specification Order example Accessory Download
Compact cylinders
MCJI
Tube I.D. φ20~100(mm). ISO-21287 standard. Wide range of bore sizes and strokes. Magnetic as standard.

Features Specification Order example Accessory Download
Compact cylinders (Multiple position)
MCJI-3
Tube I.D. φ20~80(mm). ISO-21287 standard. Wide range of bore sizes and strokes. Magnetic as standard.

Features Specification Order example Download
Compact cylinders
MCJT
Ultra Compact, light weight and space saving cylinder. Wide range of bore sizes and strokes (12mm~100mm). Single and double acting available.

Features Specification Order example Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522