• Position> Products > Compact cylinders > Compact cylinders > MCJI-3 Specification
 
Quick Search   Series:   Model:  

Compact cylinders (Multiple position)
MCJI-3
Tube I.D. φ20~80(mm). ISO-21287 standard. Wide range of bore sizes and strokes. Magnetic as standard.

Features Specification Order example Download
Acting type
Double acting
Tube I.D. (mm)
20,25,32,40,50,63,80
Port size
20,25: M5×0.8
32~80: G1/8
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Cushion
Rubber bumpper
Stroke length tolerance
+0~+1.0 mm (※)
Sensor switch
RCI
Remark
※ Stroke length tolerance does not include the amount of bumper change.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522