MCJA-4 Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Compact cylinders
MCJA-4
Tube I.D. φ12~100 (mm).
Port size: M5x8, Rc1/8, Rc1/4, Rc3/8, Operating pressure:0.02~1 MPa, Proof pressure: 1.5 MPa
Acting type
Double acting / Single acting
Tube I.D. (mm)
12~100
Port size
M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium
Air
Operating pressure range
Double acting 0.02~1 MPa
Single acting 0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCB, RCE, RCE1, RDEP
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522