MCJA Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Compact cylinders
MCJA
Tube I.D. φ20~100(mm). Ultra Compact, light weight and space saving cylinder. Single and double acting available.
Acting type
Double acting / Single acting
Tube I.D. (mm)
12,16,20,25,32,40,50,63,80,100
Port size
M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium
Air
Operating pressure range
0.02~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCB, RCE, RCE1, RDEP
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522