• Position> Products > Compact cylinders > Compact cylinders > MCJT Specification
 
Quick Search   Series:   Model:  

Compact cylinders
MCJT
Ultra Compact, light weight and space saving cylinder. Wide range of bore sizes and strokes (12mm~100mm). Single and double acting available.

Features Specification Order example Accessory Download
Acting type
Double acting / Single acting
Tube I.D. (mm)
12,16,20,25,32,40,50,63,80,100
Port size
M5×0.8, Rc1/8, Rc1/4, Rc3/8
Medium
Air
Operating pressure range
Double acting:0.02~1 MPa
Single acting:0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCB, RCE, RCE1, RDEP
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522