MCJI Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Compact cylinders
MCJI
Tube I.D. φ20~100(mm). ISO-21287 standard. Wide range of bore sizes and strokes. Magnetic as standard.
Acting type
Double acting
Tube I.D. (mm)
20,25,32,40,50,63,80,100
Port size
20,25: M5×0.8
32~100: G1/8
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Cushion
Rubber bumpper
Stroke length tolerance
+0~+1.0 mm (※)
Sensor switch
RCI
Lubrication
Without lubrication
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522