• Position> Products > Compact cylinders > Compact cylinders > MCJQ2 Specification
 
Quick Search   Series:   Model:  

Compact cylinders
MCJQ2
Ultra-compact, lightweight, space-saving type.
Available with a comprehensive selection of bore size (φ12mm ~ φ25mm) for the various needs.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
12, 16, 20, 25
Port size
M5×0.8
Operating pressure range
12,16: 0.07~1 MPa
20,25: 0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch holder
RCB
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522