Tube I.D. φ16,20,25,32,40 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.
Miniature cylinders
MCMB
Tube I.D. φ20~40 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.
Miniature cylinders
MCMBR
Tube I.D. φ20~40 (mm).
Because it is a directly mounted style without using barckets, its overall length is shorter, and its installation pitch can be made smaller. Thus, the space that is required for installation has been dramatically reduced.
ISO-6432 Miniature cylinders
MCMI
Tube I.D. φ8, 10, 12, 16, 20, 25 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522