• Position> Products > Mini cylinders > Miniature cylinders > MCMA Specification
 
Quick Search   Series:   Model:  

Miniature cylinders
MCMA
Tube I.D. φ16,20,25,32,40 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
Tube I.D. (mm)
16,20,25,32,40
Port size
M5×0.8, Rc1/8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
Double:0.06 MPa
Single:0.15 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
Cushion pad 0.16~1.2J
Adjustable cushion 0.32~2.35J
Sensor switch
RCA,RCM,RCS
Sensor switch band
BA20~BA40 (RCA)
BGS20~BGS40 (RCA)
BM16~BM40 (RCM)
BJ16 (RCS)
Remark
The code of sensor switch band is BM16. "16" represents the tube I.D.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522