• Position> Products > Mini cylinders > Miniature cylinders > MCMB Specification
 
Quick Search   Series:   Model:  

Miniature cylinders
MCMB
Tube I.D. φ20~40 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
Tube I.D. (mm)
20, 25, 32, 40
Port size
Rc1/8, Rc1/4
Medium
Air
Max. operating pressure
1 MPa
Min. operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
Cushion pad 0.27~1.2J
Adjustable cushion 0.54~2.35J
Sensor switch
RCA, RCM
Sensor switch band
BA20~BA40 , BGS20~BGS40 , BM20~BM40
Remark
Sensor switch band BM** only for RCM.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522