• Position> Products > Mini cylinders > Miniature cylinders > MCMI Features
 
Quick Search   Series:   Model:  

ISO-6432 Miniature cylinders
MCMI
Tube I.D. φ8, 10, 12, 16, 20, 25 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod. Stainless cylinder tubes resist corrosion and abrasion.

Features Specification Order example Accessory Download
 • Non-lubrication.
  Special housing and bushing enables self lubrication of piston rod.
 • High quality long service life.
  Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.
 • Cylinder mountings.
  Available with a comprehensive range of accessories for rigid or flexible mounting.
 • ISO-6432 standard.
  Enables world-wide inter-changeability.
 • Port thread PT. NPT. are also available.
 • Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522